Product specifications
Characteristic | Value |
---|
Brand | Aeroquip by Danfoss |
End Type 1 | Female braze |
End Type 2 | 5400 MALE COUPLING |
End size 1 | -18 |
End size 2 | -12 |
Hex size 3 MM | 36.0 |
Item type | Adapter-straight |
Product material | Brass |
Product serial name | GA70402 |
Thread size 2 | 1 1/4-18 UNEF |