Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA70402-4 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Female braze |
| End type 2 | 5400 MALE COUPLING |
| Hex size 3 MM | 17.0 |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product height in | 0.669 |
| Product height mm | 17.000 |
| Product length in | 0.768 |
| Product length mm | 19.500 |
| Product material | Brass |
| Product serial name | GA70402 |
| Product width in | 0.669 |
| Product width mm | 17.000 |
| Thread sealant | No |
| Thread size 2 | 1/2-20 UNF |
