Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA70402-8 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Female braze |
| End type 2 | 5400 MALE COUPLING |
| Hex size 3 MM | 27.0 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 0.768 |
| Product length mm | 19.500 |
| Product material | Brass |
| Product serial name | GA70402 |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Thread sealant | No |
| Thread size 2 | 7/8-20 UNEF |
