Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA70405-12 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Female braze |
| End type 2 | Male pipe (NPTF) |
| Hex size 3 MM | 36.0 |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product height in | 1.417 |
| Product height mm | 36.000 |
| Product length in | 0.886 |
| Product length mm | 22.500 |
| Product material | Brass |
| Product serial name | GA70405 |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Thread sealant | No |
| Thread size 2 | 1 1/4-18 UNEF |