Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA70407-4 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male 45 degree inverted flare |
| Hex size 1 IN | 0.472 |
| Hex size 1 MM | 12.000 |
| Hex size 3 MM | 12.0 |
| Item type | Other element |
| Product height in | 0.472 |
| Product height mm | 12.000 |
| Product length in | 0.787 |
| Product length mm | 20.000 |
| Product material | Brass |
| Product serial name | GA70407 |
| Product width in | 0.472 |
| Product width mm | 12.000 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF |
