Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | N4L |
| End size 1 | -6 |
| Hex size 1 IN | 0.687 |
| Hex size 1 MM | 17.4 |
| Item type | Nut |
| Product height in | 0.687 |
| Product height mm | 17.440 |
| Product length in | 0.630 |
| Product length mm | 16.002 |
| Product material | Brass |
| Product serial name | N4L |
| Product width in | 0.687 |
| Product width mm | 17.440 |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |