Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Danfoss |
| Catalog Item | W15310-BG |
| Drop dimension IN | 1.030 |
| Drop dimension MM | 26.20 |
| End size 3 | -2 |
| End size 4 | -4 |
| End type 1 | Drain Cock |
| End type 4 | Male pipe (NPTF) |
| Item type | Adapter-cross |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 1.530 |
| Product length mm | 38.860 |
| Product material | Brass |
| Product serial name | W15310 |
| Product width in | 1.560 |
| Product width mm | 39.624 |
| Thread sealant | Yes |
| Thread size 4 | 1/4-18 NPTF |