Steel adapters-product-category

Steel adapters

Our steel adapters come standard with Dura-Kote™ plating, which provides up to 1,000 hours of corrosion resistance for longer life, lower replacement costs, and improved appearance. This enhanced protection also increases productivity by preventing leaks and downtime. Our complete adapter catalog also features our threadless Snap-To-Connect products that provide simple, leak-free connections.

Steel adapters features and benefits

  • Many sizes and connections
  • Bespoke testing and certification
  • Operating pressures can exceed 125% of SAE standards when used with Danfoss hoses
  • Corrosion resistance up to ten times greater than SAE standards with Dura-Kote plating
  • Red rust prevention for more than 1,000 hours
  • 4:1 safety factor across all configurations and sizes

Snap-to-connect products features and benefits

  • Fast, reliable, one-hand connections requiring no assembly tools
  • Eliminates cross-threading, over or undertorquing, and hose twisting
  • Virtually zero-leak performance
  • Direct porting eliminates adapters to maximize cost savings
  • Resists external contamination
  • Easy disconnection with the release tool

Steel adapters applications

  • Mining
  • Oil and gas
  • Renewable energy