Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| End size 1 | -20 |
| End size 2 | M42 |
| End type 1 | Male 37 degree |
| End type 2 | Male ISO 9974-2 type E (L) |
| Finish plating | Zinc |
| Hex size 3 MM | 50.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1JM-WD |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 1 5/8-12 UN |
| Thread size 2 | M42x2 |
