Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 210104-12S |
| Finish | Zinc plate |
| Inside diameter IN | 0.753 |
| Inside diameter MM | 19.126 |
| Outside diameter IN | 1.264 |
| Outside diameter MM | 32.106 |
| Product material | Carbon steel |
| Thickness IN | 0.188 |
| Thickness MM | 4.775 |
| Type | Lock washer |
