Product specifications
Characteristic | Value | Description |
|---|---|---|
| Catalog Item | 222013-16SY1 | |
| Finish | ZINC PLATE | Zinc plate |
| Inside diameter IN | 1.247 | |
| Inside diameter MM | 31.674 | |
| Outside diameter IN | 1.785 | |
| Outside diameter MM | 45.326 | |
| Product material | CARBON STEEL | Carbon steel |
| Thickness IN | 4.900 | |
| Thickness MM | 1.25 | |
| Type | WASHER | Washer |
