Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 222013-3S | |
| Finish | ZINC PLATE | Zinc plate |
| Inside diameter IN | 0.336 | |
| Inside diameter MM | 8.534 | |
| Outside diameter IN | 0.6010 | |
| Outside diameter MM | 15.2650 | |
| Product material | CARBON STEEL | Carbon steel |
| Thickness IN | 0.0300 | |
| Thickness MM | 0.7620 | |
| Type | WASHER | Washer |
