Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4B-04Y1 | |
| End size 1 | -4 | -4 |
| End type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Hex size 5 IN | 0.748 | |
| Hex size 5 MM | 19.0 | |
| Item Type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 4B-Y1 | 4B-Y1 |
| Thread sealant | NO | No |
| Thread size 1 | G 1/4-19 | G 1/4-19 |