Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4B-06WDSVX |
| End size 1 | -6 |
| End type 1 | Male BSPP 60 degree cone |
| Finish plating | Passivate |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-plug |
| Product material | 316L Stainless steel |
| Product serial name | 4B-WDX |
| Thread sealant | No |
| Thread size 1 | G 3/8-19 |