Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4B-06WDSVXY1 | |
| End size 1 | -6 | -6 |
| End type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Hex size 5 IN | 0.866 | |
| Hex size 5 MM | 22.0 | |
| Item Type | ADAPTER-PLUG | Adapter-plug |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product serial name | 4B-WDXY1 | 4B-WDXY1 |
| Thread sealant | NO | No |
| Thread size 1 | G 3/8-19 | G 3/8-19 |