Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Complete connector | Yes |
| End size 1 | -16 |
| End type 1 | Male BSPP 60 degree cone |
| Finish plating | Passivate |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-plug |
| Product material | 316L Stainless steel |
| Product serial name | 4B |
| Thread sealant | No |
| Thread size 1 | G 1 |