Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4BN-16JRWDSRX |
| End size 1 | -16 |
| End type 1 | Male BSPP 60 degree cone |
| Finish plating | Passivate |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-plug |
| Product material | 304 Stainless steel |
| Product serial name | 4BN-JRWDX |
| Thread sealant | No |
| Thread size 1 | G 1-11 |