59020X16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF5162-1620S
59020X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| End Size 1 | 1 IN | |
| End Size 2 | 1-1/4 IN | |
| End type 1 | SAE | |
| End type 2 | Flanged | |
| Finish/plating | DURA-KOTE | |
| Inside diameter (bore hole size) | .078 in | |
| Item type | SAE /Flanged Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.38 in | |
| Product Length/Depth | 3.46 in | |
| Product material | Carbon steel | |
| Product Volume | 14.411 in³ | |
| Product Weight | 1.033 lb | |
| Product Width | 1.75 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-5/8–12 | |
| UNSPSC | 27121700 | |
| UPC | 725975760741 |