Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 5JN9-04Z | |
| Drop dimension IN | 0.882 | |
| Drop dimension MM | 22.4 | |
| End size 1 | -4 | -4 |
| End size 2 | -4 | -4 |
| End type 1 | MALE 37 DEGREE | Male 37 degree |
| End type 2 | FEMALE PIPE (NPT) | Female Pipe (NPT) |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 0.748 | |
| Hex size 5 MM | 19.0 | |
| Item Type | ADAPTER-ELBOW | Adapter-elbow |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 5JN9 | 5JN9 |
| Thread size 2 | 1/4-18 NPT | 1/4-18 NPT |
