Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 5ON-08-04JRXY1 | |
| End size 1 | -8 | -8 |
| End size 2 | -4 | -4 |
| End type 1 | MALE ORB ISO 11926-3 | Male ORB ISO 11926-3 |
| End type 2 | FEMALE PIPE (NPT) | Female Pipe (NPT) |
| Hex size 5 IN | 0.866 | |
| Hex size 5 MM | 22.0 | |
| Item Type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 5ON-JRXY1 | 5ON-JRXY1 |
| Thread size 2 | 1/4-18 NPT | 1/4-18 NPT |
