Straight Adapters 6F-04LN (RIGHT)

ADAPTER-STR, 6F-JRX, 06/06, CZ

6F-06JRXZ

Catalog item:

6F-06JRXZ


Tools

Product specifications

Characteristic
Value
Description
Angle shapeSTRAIGHTStraight
BrandWINNER BY DANFOSSWinner by Danfoss
Catalog Item6F-06JRXZ
End size 1-6-6
End size 2-6-6
End type 1MALE ORFSMale ORFS
End type 2MALE ORFS BULKHEAD, NO JAM NUTMale ORFS bulkhead, no jam nut
Finish platingZINCZinc
Hex size 5 IN1.063
Hex size 5 MM27.0
Item TypeADAPTER-STRAIGHTAdapter-straight
Product materialCARBON STEELCarbon steel
Product serial name6F-JRX6F-JRX
Thread sealantNONo
Thread size 111/16-16 UN11/16-16 UN
Thread size 211/16-16 UN11/16-16 UN