Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
End Type 1 | Male 37 degree |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.750 |
Hex size 1 MM | 19.100 |
Product material | Carbon steel |
Thread sealant | No |
Thread size 1 | 9/16-18 UNF |
Thread size 2 | M14x1.5 |
Tube outside diameter 1 IN | 0.375 |
Tube outside diameter 1 MM | 9.500 |
Tube outside diameter 2 IN | 0.875 |
Tube outside diameter 2 MM | 22.200 |
Working temp max C | 121 |
Working temp max F | 250 |
Working temp min C | -40 |
Working temp min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146190055 |