Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF9016-222 |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product width in | 1.750 |
| Product width mm | 44.450 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158222 |
