Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF91157-16 |
| Product height in | 0.905 |
| Product height mm | 22.987 |
| Product length in | 0.059 |
| Product length mm | 1.499 |
| Product width in | 0.905 |
| Product width mm | 22.987 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628028608 |