Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA70403-12 |
| End size 1 | -16 |
| End size 2 | -12 |
| End Type 1 | Female braze |
| End Type 2 | 5400 MALE COUPLING |
| Hex size 3 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | Brass |
| Product serial name | GA70403 |
| Thread size 2 | 1 1/4-18 UNEF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
