Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 2 | M16x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975015322 |