Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 01-32613-43 |
| End size 1 | -20 |
| Finish plating | Oil |
| Hex size 1 IN | 2.480 |
| Hex size 1 MM | 63.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 32613 |