O RING 1' buna t seal
06-04835-05
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | 06-04835-05 |
| Product height in | 1.388 |
| Product height mm | 35.255 |
| Product length in | 0.178 |
| Product length mm | 4.521 |
| Product width in | 1.388 |
| Product width mm | 35.255 |