Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 10-62019-01 |
| End size 1 | 1/2 IN |
| Item type | Seal Kit |
| Product material | Buna-N |
| Swivel size | 1/2 IN |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789135841 |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 10-62019-01 |
| End size 1 | 1/2 IN |
| Item type | Seal Kit |
| Product material | Buna-N |
| Swivel size | 1/2 IN |
| Thread sealant | No |
Characteristic | Value |
|---|---|
| EAN/UPC | 639789135841 |