Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 10-62022-06 |
| End size 1 | 1 1/4 IN |
| Item type | Seal Kit |
| Product material | Fluorocarbon |
| Swivel size | 1 1/4 IN |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146122391 |