5500 swivel repakit
10-62023-01
Tools10-62023-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| End size 1 | 1 1/2 IN |
| Item type | Seal Kit |
| Product material | Buna-N |
| Swivel size | 1 1/2 IN |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 639789135889 |