Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22005-26 |
| Inside diameter IN | 1.564 |
| Product height in | 1.688 |
| Product height mm | 42.875 |
| Product length in | 0.062 |
| Product length mm | 1.575 |
| Product width in | 1.688 |
| Product width mm | 42.875 |
| Thickness_IN | 0.062 |
