FS59 swivel bearing kit
FF10065-08-83
Catalog item:
FF10065-08-83
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | FF10065-08-83 |
| End size 1 | 1/2 IN |
| Finish plating | Zinc |
| Item type | Swivel Joint Complete |
| Swivel size | 1/2 IN |
| Thread sealant | No |