Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 90 |
| Inside diameter IN | 0.6300 |
| Item type | Seal |
| Outside diameter IN | 0.8800 |
| Product color finish | Black |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thickness IN | 0.1300 |