Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Adapters and swivel joints
Swivel joints
FS59-01005-16
FS59 swivel shoulder retainer
FS59-01005-16
Tools
Add to comparison
Add to comparison
FS59-01005-16
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Material
Carbon steel
Product height in
2.048
Product height mm
52.019
Product length in
0.218
Product length mm
5.537
Product width in
2.048
Product width mm
52.019