FS59 swivel beariung
FS59-01006-08
ToolsFS59-01006-08 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | FS59-01006-08 |
| Product height in | 1.427 |
| Product height mm | 36.246 |
| Product length in | 0.078 |
| Product length mm | 1.984 |
| Product material | Carbon steel |
| Product width in | 1.427 |
| Product width mm | 36.246 |