FS59 swivel bearing
FS59-01006-16
ToolsFS59-01006-16 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | FS59-01006-16 |
| Product height in | 2.052 |
| Product height mm | 52.121 |
| Product length in | 0.078 |
| Product length mm | 1.984 |
| Product material | Carbon steel |
| Product width in | 2.052 |
| Product width mm | 52.121 |