Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FS59-01007-08 |
| Inside diameter IN | 0.887 |
| Material | Carbon steel |
| Product height in | 1.427 |
| Product height mm | 36.246 |
| Product length in | 0.032 |
| Product length mm | 0.813 |
| Product width in | 1.427 |
| Product width mm | 36.246 |
| Thickness_IN | 0.032 |
