Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FS59-01007-16 |
| Inside diameter IN | 1.387 |
| Material | Carbon steel |
| Product height in | 2.052 |
| Product height mm | 52.121 |
| Product length in | 0.032 |
| Product length mm | 0.813 |
| Product width in | 2.052 |
| Product width mm | 52.121 |
| Thickness_IN | 0.032 |
