Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FS59-01018-08 |
| Inside diameter IN | 1.388 |
| Material | Carbon steel |
| Product height in | 1.450 |
| Product height mm | 36.830 |
| Product length in | 0.200 |
| Product length mm | 5.080 |
| Product width in | 1.450 |
| Product width mm | 36.830 |
| Thickness_IN | 0.200 |
