Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FS59000-1616-01 |
| End size 1 | 1 IN |
| End size 2 | 1 IN |
| Finish plating | Zinc |
| Item type | Swivel Joint Complete |
| Product material | Carbon steel |
| Swivel size | 1 IN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148629 |
