Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FS59001-1616-75 |
| End gender 1 | Female |
| End gender 2 | Female |
| End size 1 | 1 IN |
| End size 2 | 1 IN |
| End Type 1 | NPTF |
| End Type 2 | NPTF |
| Finish plating | Zinc |
| Hex size 1 IN | 2.500 |
| Hex size 1 MM | 63.500 |
| Hex size 2 IN | 1.620 |
| Hex size 2 MM | 41.148 |
| Item type | Swivel Joint Complete |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 4.310 |
| Product length mm | 109.474 |
| Product material | Carbon steel |
| Swivel size | 1 IN |
| Thread size 1 | 1-11 1/2 |
| Thread size 2 | 1-11 1/2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148636 |
