Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FS59002-1212-75 |
| End gender 1 | Female |
| End gender 2 | Male |
| End size 1 | 3/4 IN |
| End size 2 | 3/4 IN |
| End Type 1 | NPTF |
| End Type 2 | NPTF |
| Finish plating | Zinc |
| Fluid | Hydraulic Oils |
| Hex size 1 IN | 2.120 |
| Hex size 1 MM | 53.848 |
| Hex size 2 IN | 1.190 |
| Hex size 2 MM | 30.226 |
| Item type | Swivel Joint Complete |
| Product length in | 4.320 |
| Product length mm | 109.728 |
| Product material | Carbon steel |
| Swivel size | 3/4 IN |
| Thread sealant | No |
| Thread size 1 | 3/4-14 |
| Thread size 2 | 3/4-14 |
| Working pressure PSI | 3500.00 |
| Working temperature max F | 250 |
| Working temperature min F | -20 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146167286 |
