Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FS59005-0810-75 |
| End gender 1 | Female |
| End gender 2 | Male |
| End size 1 | 1/2 IN |
| End size 2 | 7/8 IN |
| End type 1 | NPTF |
| End type 2 | UNF |
| Finish plating | Zinc |
| Hex size 1 IN | 1.880 |
| Hex size 1 MM | 47.8 |
| Hex size 2 IN | 0.940 |
| Hex size 2 MM | 23.9 |
| Item type | Swivel Joint Complete |
| Product length in | 3.960 |
| Product length mm | 100.584 |
| Product material | Carbon steel |
| Swivel size | 1/2 IN |
| Thread size 1 | 1/2-14 |
| Thread size 2 | 7/8-14 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148650 |
