Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FS59006-0505-01 |
| End gender 1 | Male |
| End gender 2 | Female |
| End size 1 | 5/16 IN |
| End size 2 | 5/16 IN |
| End type 1 | SAE 37 |
| End type 2 | SAE 37 |
| Finish plating | Zinc |
| Fluid | GlycolHydraulic OilsWater |
| Hex size 1 IN | 1.190 |
| Hex size 1 MM | 30.226 |
| Hex size 2 IN | 0.620 |
| Hex size 2 MM | 15.748 |
| Item type | Swivel Joint Complete |
| Product length in | 2.980 |
| Product length mm | 75.692 |
| Product material | Carbon steel |
| Swivel size | 1/4 IN |
| Thread sealant | No |
| Thread size 1 | 1/2-20 |
| Thread size 2 | 1/2-20 |
| Working pressure psi | 5000.00 |
| Working temperature max F | 250 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146167453 |
