Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FS59006-0808-75 |
| End gender 1 | Male |
| End gender 2 | Female |
| End size 1 | 1/2 IN |
| End size 2 | 1/2 IN |
| End Type 1 | UNF |
| End Type 2 | UNF |
| Finish plating | Zinc |
| Hex size 1 IN | 1.880 |
| Hex size 1 MM | 47.752 |
| Hex size 2 IN | 0.940 |
| Hex size 2 MM | 23.876 |
| Item type | Swivel Joint Complete |
| Product length in | 3.480 |
| Product length mm | 88.392 |
| Product material | Carbon steel |
| Swivel size | 1/2 IN |
| Thread size 1 | 3/4-16 |
| Thread size 2 | 3/4-16 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148674 |
