Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FS59006-1212-75 |
| End gender 1 | Male |
| End gender 2 | Female |
| End size 1 | 3/4 IN |
| End size 2 | 3/4 IN |
| End Type 1 | UN |
| End Type 2 | UN |
| Finish plating | Zinc |
| Hex size 1 IN | 2.120 |
| Hex size 1 MM | 53.848 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.750 |
| Item type | Swivel Joint Complete |
| Product length in | 3.880 |
| Product length mm | 98.552 |
| Product material | Carbon steel |
| Swivel size | 3/4 IN |
| Thread size 1 | 1 1/16-12 |
| Thread size 2 | 1 1/16-12 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146167477 |
