Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FS59006-1616-75 |
| End gender 1 | Male |
| End gender 2 | Female |
| End size 1 | 1 IN |
| End size 2 | 1 IN |
| End type 1 | SAE 37 |
| End type 2 | SAE 37 |
| Finish plating | Zinc |
| Fluid | Hydraulic Oils |
| Hex size 1 IN | 2.500 |
| Hex size 1 MM | 63.5 |
| Hex size 2 IN | 1.500 |
| Hex size 2 MM | 38.1 |
| Item type | Swivel Joint Complete |
| Product length in | 4.030 |
| Product length mm | 102.362 |
| Product material | Carbon steel |
| Seal part number if included | 22005-26FF9817-216 |
| Swivel size | 1 IN |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 |
| Thread size 2 | 1 5/16-12 |
| Working pressure psi | 3000.00 |
| Working temperature max F | 250 |
| Working temperature min F | -20 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146167491 |
