Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FS59026-0808-83 |
| End size 1 | 1/2 IN |
| End size 2 | 1/2 IN |
| Finish plating | Zinc |
| Item type | Swivel Joint Sleeve |
| Product material | Carbon steel |
| Swivel size | 1/2 IN |
| Thread sealant | No |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FS59026-0808-83 |
| End size 1 | 1/2 IN |
| End size 2 | 1/2 IN |
| Finish plating | Zinc |
| Item type | Swivel Joint Sleeve |
| Product material | Carbon steel |
| Swivel size | 1/2 IN |
| Thread sealant | No |