Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FS59027-1212-83 |
| End gender 1 | Male |
| End gender 2 | Male |
| End size 1 | 3/4 IN |
| End size 2 | 3/4 IN |
| End type 1 | SAE 37 |
| End type 2 | ORS |
| Finish plating | Zinc |
| Hex size 1 IN | 2.120 |
| Hex size 1 MM | 53.848 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.750 |
| Item type | Swivel Joint Complete |
| Product material | Carbon steel |
| Swivel size | 3/4 IN |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 |
| Thread size 2 | 1 1/16-12 |
| Working pressure psi | 3500.00 |
